Product  RSSD-FKSDD-4416-4M

LED Signal Light

Tower Light

Order number: 3029418

Alternative order number : 29418

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Male M12x1
    • Colors: Red rotating (COL 1) / Red rotating (COL 2) / Yellow rotating (COL 3)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488294182
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 182 g

Select Country

Turck worldwide

to top