Product PS325-10D-04-LI2UPN8-H1141
Photoelectric Sensor
Order number: 3078102Alternative order number : 78102
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488781026 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 32 g |
Technical Data
| Design | Rectangular with thread |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

