Product PT15V-1004-I2-DA91
LED Spotlight
In the Plastic Housing
Order number: 3810668- For illuminating workstations, control cabinets or machines
- Homogeneous lighting at close range
- Capacitive button for activation
- For PWM dimming, use capacitive button LC15T-127AP1RBGQP
- Operating voltage 12…30 VDC
- Protection classes IP67/IP69K
- Light color: Daylight white
- Color temperature: 5000 K (± 300 K)
- High luminous flux: 300 lm
- Low power consumption: 2.4 W
- Cable, 9 m
- LC15T-127AP1RBGQP capacitive button not included in delivery

General data
| EAN | 662488087678 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | US |
| Weight | 362.87 g |
Technical Data
| Design | Cylinder, threaded |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69K |
Connectivity accessories
|
SMU315DQDP | 3059144 |

