Product OPIL-E4-IO4-FE01
Contactless Encoder
Analog
Premium Line
Order number: 1590908- Compact and robust housing
- Versatile mounting options
- Status displayed via LED
- Measuring range indicated via LED
- Immune to electromagnetic interference
- Measuring range programmable via Easy Teach
- Output signal programmable via Easy Teach
- Resolution, 16-bit
- 15…30 VDC
- 0…10 V and 4…20 mA
- Male M12 x 1, 5-pin

General data
| EAN | 4047101291629 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 329 g |
Technical Data
| Ambient temperature | -25…+85 °C |
| Protection class | IP68/IP69K |

