Product PT1A-1004-I2-H1141
Flow Monitoring
Compact Inline Flow Sensors of the FCIC Series
Transistor Output 24 VDC PNP NO
Order number: 6870780- Thermodynamic operating principle
- flow monitoring of water
- Ready for use, no alignment
- Switchpoint water (on) 0.5 l/min
- Hysteresis (on/off) 0.05 l/min
- Operating voltage side polarized
- Transistor switching output
- 24 VDC PNP NO
- Compact design
- Incl. adapter

General data
| EAN | 4047101320121 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 240 g |
Technical Data
| Design | Inline |
| Process connection | G 1/4'' |
| Operating voltage | 21.6…26.4 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT-GF30 |
| Medium temperature | 0…+60 °C |
| Ambient temperature | 0…+60 °C |
| Protection class | IP67 |
| Approvals | UL |

