Product RKP46PSA-10-RSP46PSA/TXL
Glass Fiber
Bifurcated Fiber
Order number: 3020879Alternative order number : 20879
- Operating mode: Diffuse/Retroreflective
- Stainless steel jacket, flexible
- Operating temperature of fiber-optic jacket: -140…+249 °C
- End sleeve for sensor: Stainless steel, narrow angled (90 °)
- Operating temperature of fiber-optic tip: -140…+249 °C:
- Optical fiber, bundle diameter: 2.56 mm
- Optical fiber, total length: ± 914 mm

General data
| EAN | 662488208790 |
| eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
| Customs tariff number | 90011090 |
| Country of origin | US |
| Weight | 103 g |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
RKS4T-2/TEL | 6626281 |
|
SLLE40-350-S | 3808931 |
|
PS325-40D-02-LI2UPN8-H1141 | 100017534 |

