Product RKP46PSA-1.5-RSP46PSA/TXL
Industrial Ethernet/PROFINET Cable
Extension Cable
Order number: 6441621- Ethernet cable: 4-pin, AWG 22
- CAT 5E
- Jacket material: PUR
- Jacket color: green
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.5 mm
- Suitable for drag chain use
- Oil resistant acc. to IEC 60811-2-1 and UL13
- Halogen free acc. to IEC 60754
- Flame retardant acc. to IEC 60332-1-2 and UL2556 VW1
- Approval: UL
- RoHS compliant
- PNO compliant
- RJ45 male connector, straight, 4-pin
- RJ45 male connector, straight, 4-pin
- Cable length: 30 m

General data
| EAN | 4047101368246 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 1920 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, RJ45, Straight |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Black |
| Connector B | Male, RJ45, Straight |
| Number of Pins | 4 |
| Connector body | Plastic, TPU, UL 94 |
| Network protocol | Ethernet |
| Voltage | 48 V |
| Current | 1.5 A |
| Cable diameter | Ø 6.5 mm |
| Cable length | 30.0 m |
| Cable jacket | PUR, Green |
| Number of Conductors | 4 |
| Protection class | IP20 |
| Approvals | UL Listed |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
RKS4T-2/TEL | 6626281 |
|
SLLE40-350-S | 3808931 |
|
PS325-40D-02-LI2UPN8-H1141 | 100017534 |

