Product RKP46PSA-4/TXL
Industrial Ethernet Cable
Verbindungsleitung
Order number: U3-00525- M12 male connector, straight, 4-pin
- Shielding on coupling nut/retaining screw
- D-coded
- RJ45, Male, Straight, 8-pin, Shielded
- Industrial Ethernet cable
- Fieldbus type: Ethernet CAT5E, TPE jacket, turquoise, shielded, 2UTP × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL 1685, UL 1061
- Flexlife and C-Track approved

General data
| EAN | 4047101445848 |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 129 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, M12 × 1, Straight, D-coded |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Blue gray |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, RJ45, Straight |
| Number of Pins | 8 |
| Connector body | Plastic, TPU, Black |
| Network protocol | Ethernet |
| Voltage | 42 V |
| Current | 1.5 A |
| Cable diameter | Ø 6.73 mm |
| Cable length | 2.0 m |
| Cable jacket | TPE, Teal |
| Protection class | IP67 |
| Special features | Shielded |
| Approvals | UL 1863, CE, UKCA, RoHS |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
RKS4T-2/TEL | 6626281 |
|
SLLE40-350-S | 3808931 |
|
PS325-40D-02-LI2UPN8-H1141 | 100017534 |
|
RM-28S6C-3C25B-H1181 | 1545238 |
|
Q20PDLQ5 | 3078187 |

