Product  RKP46PSA-0.5/TXL

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6627067
    • Female M12, straight, 4-pin
    • Shield on coupling nut/screw
    • Jacket material: PVC, shielded
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 30 m
#

General data

EAN 4047106160708
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 1428 g

Technical Data

Application Signal
Design Connection Cable
Connector A Female, M12 × 1, Straight, A-coded
Number of pins 4
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Voltage 250 V
Current 4 A
Cable diameter Ø  5.4 mm
Cable length 30.0 m
Cable jacket PVC, Black
Number of Conductors 4
Protection class IP67, IP69K
Special features Shielded, Shielding on coupling nut
Approvals cULus

Select Country

Turck worldwide

to top