Product RSP46PSA-2/TXL
Magnetic Field Sensor
With Switching Output
Order number: 3086320Alternative order number : 86320
- Compact, robust design in flat aluminum housing, in heat-shrink tubing
- Protection classes IP67/IP69K
- Cable connection
- Operating voltage 10…30 VDC
- Switching outputs, bipolar (PNP/NPN)
- Measuring range adjustable via teach-in

General data
| EAN | 662488863203 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 285 g |
Technical Data
| Cable length | 4.50 m |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
RKS4T-2/TEL | 6626281 |
|
SLLE40-350-S | 3808931 |
|
PS325-40D-02-LI2UPN8-H1141 | 100017534 |
|
PT500PSIG-2003-U3-H1143/X | 100002325 |
|
USB 2.0 EXTENSION ACTIVE 5M
USB 2.0 extension, 5 meters - A-male to A-female |
6827390 |

