Product RSP44PLA-2/TXL
Solutions for the Food and Beverage Industry
Brochure/Folder/Flyer (EN)
Order number: D900350
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 40 g |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |
|
WKC4.4T-P7X3-1.5-RSC4.4T/TXO | 6627144 |

