Product RKP46PLA-8-RSP46PLA/TXL
Temperature measuring amplifier
1-channel
Order number: 7504012- Connection of temperature probe Pt100
- Output circuit: 0/4…20 mA or 0…10 V
- Accuracy < 0.3% of full scale
- Complete galvanic isolation
- Input reverse-polarity protected
- 6.2 mm width
- UL: Class1, Div2, Group A, B, C, D; GOST

General data
| EAN | 4047101349115 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 60 g |
Technical Data
| Approvals | UL, GOST |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |

