Product RKP46PLA-5-RSP46PLA/TXL
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3073414Alternative order number : 73414
- Male 8 mm, 6-pin, snap-lock
- 8-segment LED display
- Response time, adjustable
- Light/dark operation
- Teach programming
- Visible green light
- Operating voltage 10…30 VDC
- Selectable 30 ms switch-off delay

General data
| EAN | 662488734145 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 91 g |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |

