Product RKP46PLA-0.3-RSP46PLA/TXL
Measuring Light Screen
Receiver
Order number: 3039920Alternative order number : 39920
- Minimum target size 19 mm
- Scan field 143 mm
- Max. sensing range 17 m
- Operating voltage 11.8…12.2 VDC (from controller)
- Protection class IP65
- Adjustment via software

General data
| EAN | 662488399207 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 692 g |
Technical Data
| Approvals | CE, cULus recognized |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |

