Product  PT40V-2003-IOL-H1141/X

Pressure Transmitter

With Current Output (2-Wire)

Order number: 100002972
    • Ceramic measuring cell
    • Compact and robust design
    • Excellent EMC properties
    • Pressure range 0…40 bar rel.
    • 7…33 VDC
    • Analog output 4…20 mA
    • Process connection M10 × 1 male thread
    • Plug-in device, M12 × 1
#

General data

EAN 4047101472516
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Design Without display
Process connection M10 × 1 DIN 3852-E (rear sealing)
Pressure type Relative pressure
Pressure range bar 0…40 bar
Pressure range psi 0…580.15 psi
Operating voltage 7…33 VDC
Electrical output Current output (2-wire)
Current output 4…20 mA
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer Ceramic Al₂O₃
Medium temperature -40…+125 °C
Ambient temperature -30…+85 °C
Protection class IP67
Approvals CE, Metrological certification (RUS), cULus

Connectivity accessories

7580304
8900549
3095384
6901322
6634164
7030632

Functional accessories

100003349

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top