Product RSP46PLA-1/TXL
BL20 electronic module
2 Analog Outputs, HART
Order number: 6827332- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 2 analog outputs 0/4…20 mA
- HART

General data
| EAN | 4047101210675 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 39 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 1248 KB |
| English | 1248 KB |
| French | 1248 KB |
| Spanish | 1248 KB |
| Czech | 1248 KB |
| Dutch | 1247 KB |
| Romanian | 1248 KB |
| Russian | 1208 KB |
| Polish | 1249 KB |
| Chinese | 1306 KB |
| Turkish | 1249 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
CAD File
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |
|
WKC4.4T-P7X3-1.5-RSC4.4T/TXO | 6627144 |

