Product RKP54PLA-8-RSP54PLA/TXG
Vision System
ring light
Order number: 3017378Alternative order number : 17378
- High-Intensity
- Protection class: IP50
- Color: infrared
- Light intensity, adjustable
- Power supply: 24 VDC
- Pigtail M12x1, 0.15 m

General data
| EAN | 662488173784 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 255 g |
Technical Data
| Cable length | 0.150 m |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |

