Product RKP56PLA-5-RSP56PLA/TXG
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Triangulation)
With Analog Output
Order number: 3086752Alternative order number : 86752
- 2-digit 8-segment display
- Cable, PVC, 2 m
- Range: 100…1000 mm
- Laser class 2, red, 650 nm, acc. to IEC 60825-1:2007
- Resolution at 100 mm - 600 mm distance: < 0.5 mm
- Resolution at 600 mm - 1000 mm distance: < 1 mm
- Operating voltage: 12…30 VDC
- PNP/NPN-switching output, switchable
- Analog output: 0…10 V

General data
| EAN | 662488867522 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 274 g |
Technical Data
| Cable length | 2.0 m |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |

