Product RKP56PLA-0.5-RSP56PLA/TXG
Female Flange with Stranded Wires, Front-mounted
Order number: 6935742- M12 × 1 female receptacle
- Protection class IP67
- Front panel mounting
- Connected via stranded wires
- 3-pin
- Stranded wire length: 0.5 m

General data
| EAN | 4047101392289 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 44 g |
Technical Data
| Application | Signal |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 3 |
| Flange housing | Brass, CuZn, Nickel-plated |
| Mounting type | front panel mounting |
| Screw-in thread | M20 × 1.5 |
| Flange housing | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Cable length | 0.5 m |
| Number of Conductors | 3 |
| Protection class | IP67 |
| Approvals | CE |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |

