Product RKP56PLA-60/TXG
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100024127- Ceramic measuring cell
- Extremely high measuring accuracy
- Compact and robust design
- Excellent temperature behavior
- Pressure range 0…50 mbar rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

General data
| EAN | 4047101532555 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 1257 KB |
| English | 1257 KB |
| French | 1258 KB |
| Spanish | 1257 KB |
| Czech | 1257 KB |
| Dutch | 1257 KB |
| Romanian | 1258 KB |
| Russian | 1217 KB |
| Polish | 1258 KB |
| Chinese | 1315 KB |
| Turkish | 1258 KB |
Approval
| cULus — E302799 | 73 KB |
| IECEx — SEV 19.0022 | 2848 KB |
| SEV 19 ATEX 0129 | 2076 KB |
| UK Type Examination Certificate | 266 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |
|
PPROCAMSG-G | 3077064 |

