Product RKP56PLA-35/TXG
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3028714Alternative order number : 28714
- Range: 5 mm - 800 mm
- Range: 5 mm - 800 mm
- Range: 5 mm - 800 mm

General data
| EAN | 662488287146 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 72 g |
Technical Data
| Cable length | 0.20 m |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |
|
PPROCAMSG-G | 3077064 |

