Product RKP56PLA-8/TXG
Field-Wireable Connector
M12 Power
Female Connector M12 × 1, Straight
Order number: 100036741- L-coding
- Metal coupling nut
- Shieldable
- IDC quick connection
- 5-pin (4+FE)
- Cable feedthrough: 6.0…13.0 mm
- Terminal capacity: 0.75…1.5 mm²
- Male connector acc. to IEC 61076-2-111

General data
| EAN | 4047101591200 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 96 g |
Technical Data
| Application | Power |
| Connector A | Female, M12 × 1, Straight, L-coded |
| Number of pins | 4+FE |
| Connector body | Die-cast Zinc, GD-Zn, Black |
| Coupling nut/screw | Die-cast Zinc, GD-Zn, Nickel-plated |
| Current | 12 A |
| Protection class | IP65, IP67 |
| Approvals | cULus |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |
|
PPROCAMSG-G | 3077064 |

