Product RKP56PLA-4/TXG
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 100012469- Clamping flange, Ø 58 mm
- Solid shaft, Ø 10 mm × 20 mm
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP65 on housing and shaft side
- ‐40…+85°C
- Max. 4000 rpm (continuous operation: 2000)
- Energy harvesting technology
- 15…30 VDC
- Analog output, 0…10 V per 16 CCW revolutions
- 12-bit resolution
- M12 × 1 male connector, 5-pin

General data
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 200 g |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |
|
PPROCAMSG-G | 3077064 |

