Product PT24V-2003-IOL-H1141
Dynamic Inclinometer
CANopen
Order number: 100046442- Rectangular, plastic, Ultem
- Status displayed via LED
- Angle detection over one axis with 360° measuring range
- Recording of the rotation rate over three axes with a measuring range of ±1000°/s
- Recording of the acceleration over three axes with a measuring range of ±4 g
- Temperature detection from -40…85 °C
- High protection class IP68/IP69K
- Increased interference immunity 100 V/m acc. to ISO 11452-2, 200 mA acc. to ISO 11452-4
- Protection against conducted interference acc. to ISO 7637-2 severity degree Level 4 and load dump acc. to ISO 16750-2 for 12-V/24-V systems
- Withstands rapid temperature change
- 8…36 VDC
- Connector, M12 × 1, 5-pin, CAN in
- Acc. to CiA 301, CiA 305, CiA 410

General data
| EAN | 4047101628920 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 89 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 8…36 VDC |
| Communication protocol | CANopen |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Ultem |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68/IP69K |
Connectivity accessories
|
IMX12-AI01-2I-2IU-HPR/24VDC
Isolating transducer; 2-channel; power supply of passive 2-wire isolating transducers with HART |
7580304 |
|
RKCV-RKCV-FBY49BU-1.5M/5D | 8900549 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

