Product  PT40V-2004-IOL-H1141/X

Pressure Sensor (Rotatable)

With Analog Output and PNP/NPN Transistor Switching Output

Output 2 Reprogrammable as Switching Output

Order number: 6832846
    • Housing is rotatable after plugging the process connection
    • Reading of adjusted values without tool
    • Recessed pushbutton and keylock for secure programming
    • Permanent indication of pressure (bar, psi, kPa, MPa, misc)
    • Peak pressure memory
    • Pressure range 0…1.0 bar abs.
#

General data

EAN 4047101241358
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 348 g

Technical Data

Design With display
Process connection G 1/4'' male thread
Pressure type Absolute pressure
Pressure range bar 0…1 bar
Pressure range psi 0…14.5 psi
Operating voltage 18…30 VDC
Electrical output Current output (3-wire), 2 × switching output
Voltage output 0…10 V
Current output 4…20 mA
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4305 (AISI 303)
Material pressure transducer Ceramic Al₂O₃
Medium temperature -40…+85 °C
Ambient temperature -40…+80 °C
Protection class IP67/IP69K
Approvals CE, Metrological certification (RUS), cULus

Connectivity accessories

7580304
8900549
3095384
6901322
6634164
7030632

Functional accessories

100003349

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top