Product RA-MW-A9-12-DK1-10
LED Linear Light
In the Metal Housing
Order number: 3097062Alternative order number : 97062
- Light beam: 570mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color 1: Daylight white (100% light intensity)
- Color 2: blue (100% light intensity)
- Two-color linear light
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488970628 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 498 g |
Technical Data
| Construction size | 609 x 28 x 20.9 mm |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |

