Product RA-MW-200-12-PS1-10
Accessories
Measuring Wheel
For Solid Shaft Encoders
Order number: 100038303- For length measurement
- Circumference: 0.2 m
- Material: Aluminum
- Surface: Polyurethane, smooth
- Application area: greased metals, steel profiles, painted surfaces, plastics, cardboard, wood, textiles, wire, leather

General data
| EAN | 4047101593372 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 76169990990 |
| Country of origin | DE |
| Weight | 61 g |
Technical Data
| Accessory type | Measuring wheel |
| For use with | Encoders |
| Ambient temperature | -30…+80 °C |

