Product PSM24-LC
excom I/O System
Locking Clip for PSM24-…1
Order number: 100038122- Locking clip for excom power supply module PSM24-…1
- Packaging unit: 2 pcs.

General data
| EAN | 4047101593037 |
| eCl@ss-Code (V5.1.4): | 27250381 -/- Documentation (decentralized periphery)[AGZ340004] |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 20 g |
Technical Data
| Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Device type | Accessories |
| Ambient temperature | -40…+70 °C |

