Product RKS46PSB-7-RSS46PSB/TXL
Industrial Ethernet Cable
Extension Cable
Order number: 6935283- Ethernet cable: 4-pin, AWG 26
- CAT 5E acc. to ISO/IEC 11801, EN 50173, EIA/TIA 568-A
- Jacket material: PUR
- Jacket color: green
- Shielding: aluminum-laminated polyester film, copper braid
- Jacket diameter: 4.8 mm
- Suitable for drag chain use
- UV resistant
- Oil resistant acc. to IEC 60811-2-1 and DIN VDE 0282 part 10
- Free from silicone, PVC and LABS
- Free from halogen acc. to IEC 60754-2
- Flame retardant acc. to IEC 60332-1-2
- Approval: cULus
- RoHS compliant
- Protection class IP67
- M12 female flange, straight
- RJ45 male connector, straight, 4-pin
- Cable length: 5.0 m

General data
| EAN | 4047101394061 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 188 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, RJ45, Straight |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Black |
| Connector B | Female, M12 × 1, Straight, D-coded |
| Number of Pins | 4 |
| Connector body | Brass, CuZn, Black |
| Network protocol | Ethernet |
| Voltage | 42 V |
| Current | 1.5 A |
| Cable diameter | Ø 4.8 mm |
| Cable length | 5.0 m |
| Cable jacket | PUR, Green |
| Number of Conductors | 4 |
| Protection class | IP20 |
| Approvals | cULus |

