Product BL20-E-1CNT
Inductive Sensor
Order number: 44175- M30 × 1.5 threaded tube
- Chrome-plated brass
- DC 2-wire, 10…65 VDC
- NO contact
- M12 x 1 male connector

General data
| EAN | 4047101140415 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | CN |
| Weight | 121 g |
Technical Data
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

