Product PT750PSIG-2003-I2-H1144
Photoelectric Sensor
Triangulation Sensor with Switching Output
Order number: 3063880Alternative order number : 63880
- Foreground and background suppression
- Operating range 100…400 mm
- 2 m cable, 5-pole
- Operating voltage 12…30 VDC
- NPN switching output
- Response time of output 64 ms

General data
| EAN | 662488638801 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 199 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS/Polycarbonate |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

