Product INU.P.INCLINATION-B_N_QR20_2L_.DE
Female Flange with Stranded Wires, Front-mounted
Order number: 6935741- M12 × 1 female receptacle
- Protection class IP67
- Front panel mounting
- Connected via stranded wires
- 4-pin + PE
- Stranded wire length: 0.5 m

General data
| EAN | 4047101392272 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 42 g |

