Product PSGS4M-PKGS4M-4414-0.5M
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3040144Alternative order number : 40144
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 5…15 VDC (NAMUR)
- NAMUR output in accordance with DIN 19234 (IEC/EN 60947-5-6)
- ATEX category II 1 G, Ex zone 0

General data
| EAN | 662488401443 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 154.22 g |
Technical Data
| Cable length | 2.0 m |

