Product FCS-GL1/2A4-NAEX-H1141/D024
Flow Monitoring
Immersion Sensor without Integrated Processor
Order number: 6870394- Ex sensor for liquid media
- Calorimetric functionality
- Adjustment via Ex signal processor
- Status indicated via LED chain on signal processor
- Sensor made of Hastelloy C4
- Sensor length 140 mm
- Cable length 5 m
- Acceptance test certificate 3.1 (EN10204)
- Cable device
- 4-wire connection to an Ex0 processor
- ATEX category II 1/2 G, Ex-zone 0
- ATEX category II 1 D, Ex zone 20

General data
| EAN | 4047101173512 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 613 g |
Technical Data
| Function | Flow monitoring |
| Design | Immersion |
| Process connection | G 1/2'' |
| Medium | liquids |
| Detection type | Calorimetric |
| Electrical connection | Cable |
| Cable length | 5.0 m |
| Sensor material | Metal |
| Housing material | Metal, Hastelloy C4 (2.4610) |
| Medium temperature | -20…+60 °C |
| Protection class | IP67 |
| Approvals | ATEX II 1 G, ATEX II 2 G, ATEX II 1 D |
Functional accessories
|
WLS28-2CW285XQ | 3087795 |
|
PT60R-2004-U1-DA91 | 6837623 |
|
WKC4.5T-P7X3.1-8/TXO3700 | 6631988 |

