Product  PT40R-2013-IX-H1143

Pressure Sensor

Differential Pressure: 0…2.5 bar

Order number: 100017524
    • 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
    • Housing is rotatable after mounting the process connection
    • Pressure range 0…2.5 bar diff.
    • 18…33 V DC
    • NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link
    • T-type
    • Process connection G1/4 inch female thread
    • Connector device, M12 × 1
#

General data

EAN 4047101535211
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 0 g

Technical Data

Design With display (integrated probe)
Process connection G 1/4'' female thread
Pressure type Differential Pressure
Pressure range bar 0…2.5 bar
Pressure range psi 0…36.26 psi
Operating voltage 18…33 VDC
Electrical output Switching output, Current output (3-wire), Voltage output (3-wire), IO-Link
Voltage output 0…10 V
Current output 4…20 mA
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5
Materials (contact with media) Stainless steel 1.4404 (AISI 316L), Al₂O₃, FKM
Medium temperature -30…+80 °C
Ambient temperature -40…+80 °C
Protection class IP66/IP67/IP69K
Approvals CE, Metrological certification (RUS), cULus

Connectivity accessories

6604485
3089020
3061651
3071814
3095384
6901322
6634164
7030632

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top