Product WIM224-UNTL-IOL-0.3-RS4
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3072009Alternative order number : 72009
- Male M8 × 1, 4-pin
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via teach button
- Operating voltage: 10…30 VDC
- PNP switching output
- Light or dark operation

General data
| EAN | 662488720094 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 50 g |
Technical Data
| Design | Rectangular |
| Construction size | 21.1 x 15 x 35 mm, QS18 |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | keep/defer |

