Product WIM192-UNTL-IOL-0.3-RS4
Inductive Angle Sensor
With Analog Output
Premium Line
Order number: 1590866- Rectangular, housing DSU35
- Plastic, PP-GF30-VO
- Detecting angular positions of 0° to 360°
- P1-Ri-DSU35 positioning element included in delivery
- Measuring range displayed via LED
- Programmable measuring range
- Immune to electromagnetic interference
- Resolution, 12-bit
- 15…30 VDC
- 0…10 V and 4…20 mA
- Male M12 x 1, 5-pin

General data
| EAN | 4047101282016 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 144 g |
Technical Data
| Design | Dual sensor for rotary actuators |
| Construction size | 74 x 60 x 35.4 mm, DSU35 |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PP-GF30 |
| Ambient temperature | -25…+75 °C |
| Protection class | IP68/IP69K |

