Product WIM128-UNTL-IOL-0.3-RS4
Photoelectric Sensor
Bifurcated Retroreflective Sensor
Order number: 3055475Alternative order number : 55475
- Cable, PVC, 2 m, 5-wire
- Protection class IP67
- Slot width 30 mm
- Sensitivity adjusted via teach button
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488554750 |
| eCl@ss-Code (V5.1.4): | 27270909 -/- Slot sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 184 g |
Technical Data
| Design | Fork |
| Construction size | 72 x 18.8 x 52 mm, SL30 |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

