Product PAR.P.ULTRASONIC-LUS211_40_LI2UPN8.DE
PROFIBUS Cable
PUR Cable Jacket
Order number: 6604300- Jacket material: PUR
- Jacket color: violet
- Suitable for drag chain use
- UL approval
- Protection class: IP67
- Cable length: 150 m

General data
| EAN | 4047101039665 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444995900 |
| Country of origin | US |
| Weight | 15000 g |
| Network protocol | PROFIBUS-DP |

