Product PT1.6A-1003-I2-H1143
Photoelectric Sensor
Order number: 3076552Alternative order number : 76552
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488765521 |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 22.68 g |
Technical Data
| Design | Rectangular with thread |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

