Product  PT6R-1003-I2-H1143

Actuator and Sensor Cable, PUR

Extension Cable

Order number: 6629137
    • M12 female connector, straight, 4-pin
    • With 3-color LED (PNP, red, yellow, green), all-round visibility
    • Male M12, straight, 4-pin
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 2.0 m
#

General data

EAN 4047101344202
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 91 g

Technical Data

Cable length 2.0  m
Ambient temperature -25…+80 °C

Select Country

Turck worldwide

to top