Product INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 100000558- Smooth sonic transducer face
- Cylindrical housing M18, potted
- Connection via M12 x 1 male
- Temperature compensation
- Blind zone: 2.5 cm
- Range: 20 cm
- Resolution: 0.5 mm
- Aperture angle of sonic cone: ±15 °
- 1 × switching output, PNP
- Teachable settings
- NO/NC programmable

General data
| EAN | 4047101439830 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 72 g |

