Product PT25R-2045-IOL-H1141
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Runtime Measurement)
With Analog Output
Order number: 3094851Alternative order number : 94851
- 2-line, 8-segment display
- Cable, PVC, 2 m
- Range: 0.05…12 m
- Laser class 2, red, 660 nm, acc. to IEC 60825-1:2007
- Resolution: 0.3…3 mm
- Operating voltage: 12…30 VDC
- PNP/NPN-switching output, switchable
- Analog output: 4…20 mA

General data
| EAN | 662488948511 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 503.49 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…30 VDC |
| Current output | 4…20 mA |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, Zinc Alloy Die-Cast, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
IMX12-AI01-2I-2IU-HPR/24VDC
Isolating transducer; 2-channel; power supply of passive 2-wire isolating transducers with HART |
7580304 |
|
RKCV-RKCV-FBY49BU-1.5M/5D | 8900549 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

