Product B2NF60H-QR20-2LUX3-H1151
Safety Light Curtain
Emitter
Type 4, Resolution 30 mm, Scan Field Height 1200 mm, Range 12 m
Order number: 3812382- Resolution 30 mm
- Scan field height 1200 mm
- Range 12 m
- Intuitive setting via DIP switches
- Protection class IP65
- Operating voltage 24 VDC ± 15 %
- 2-color status indicator
- 3-color zone status indicator
- Removable Disconnect (RD) connector
- The safety light curtain is supplied without the mounting and connection accessories required for operation
- Type 4 (IEC 61496‐1, -2)
- Safety Integrity Level SIL 3 (IEC 61508)
- Performance Level PL e (EN ISO 13849)
- Safety category 4 (EN ISO13849)
- Safety data can only be found in the associated manual or the associated SISTEMA library

General data
| EAN | 662488554293 |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 2336 g |
Technical Data
| Construction size | 1206 x 38 x 39.6 mm |
| Operating voltage | 20.4…27.6 VDC |
| Electrical connection | Connection cable |
| Housing material | Aluminum/plastic/die-cast zinc, Anodized AL |
| Ambient temperature | 55…+-20 °C |
| Protection class | IP65 |
Data Sheets
| German | 477 KB |
| English | 474 KB |
| French | 476 KB |
| Spanish | 465 KB |
| Czech | 476 KB |
| Dutch | 474 KB |
| Romanian | 475 KB |
| Polish | 478 KB |
| Turkish | 477 KB |
EC Declaration of Conformity
Manual
Product Flyer
Project Planning Software
Connectivity accessories
|
REI-43H40S-2B360-H1181 | 100011456 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
Q40AW3LPQ1 | 3033396 |

