Product  B2NF10H-QR20-2LUX3-H1151

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3032342

Alternative order number : 32342

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Operating voltage: 20…250 VAC
#

General data

EAN 662488323424
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 184 g

Technical Data

Construction size 80.7 mm
Operating voltage 20…250 VAC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67

Connectivity accessories

100011456

Functional accessories

100003349
3033396

Select Country

Turck worldwide

to top