Product PT10A-1003-IOL-H1141
2-Way Splitter
Y-Splitter with Cable, Male M12 × 1 - 2x Female Ø 8 mm (Pull-Off protection)
Order number: 6630466- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame-retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- RoHS-compliant
- Protection class IP67
- 4/3-pin
- Cable length: 5/5 meter

General data
| EAN | 4047101375862 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 5.0 m |
| Ambient temperature | 0…+80 °C |
Connectivity accessories
|
IMX12-AI01-2I-2IU-HPR/24VDC
Isolating transducer; 2-channel; power supply of passive 2-wire isolating transducers with HART |
7580304 |
|
RKCV-RKCV-FBY49BU-1.5M/5D | 8900549 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

