Product PT10A-1001-IOL-H1141
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter for Clear Object Detection
Order number: 3801272Alternative order number : 801272
- Male M8 × 1, 4-pin
- Protection class IP67
- LED, all-round visible
- Coaxial optics
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488009212 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 68 g |
Technical Data
| Design | Rectangular with thread |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
IMX12-AI01-2I-2IU-HPR/24VDC
Isolating transducer; 2-channel; power supply of passive 2-wire isolating transducers with HART |
7580304 |
|
RKCV-RKCV-FBY49BU-1.5M/5D | 8900549 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

