Product PT16A-1003-IOL-H1141
Inductive Sensor
Ring Sensor
Order number: 1407520- Rectangular, height 20 mm
- Plastic, PBT‐GF30‐V0
- Static output behaviour
- Output pulse length min. 100 ms
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- M12 x 1 male connector

General data
| EAN | 4047101068979 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 68 g |
Technical Data
| Design | Ring sensor |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP65 |
Connectivity accessories
|
IMX12-AI01-2I-2IU-HPR/24VDC
Isolating transducer; 2-channel; power supply of passive 2-wire isolating transducers with HART |
7580304 |
|
RKCV-RKCV-FBY49BU-1.5M/5D | 8900549 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

