Product RSP46PSB-1/TXL
Cable for RFID Application in the Food Industry
Connection Cable
Order number: UX09312- Jacket material: TPE
- Jacket color: anthracite
- Power and data pair: AWG 2/22
- M12 female, angled, stainless steel
- M12 male, angled, stainless steel
- Cable length: 50 m

General data
| EAN | 4047101457445 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 4550 g |
Technical Data
| Application | RFID |
| Design | Extension Cable |
| Connector A | Male, M12 × 1, Angled, A-coded |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Stainless Steel, V4A |
| Connector B | Female, M12 × 1, Angled, A-coded |
| Number of Pins | 5 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Stainless Steel, V4A |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 8.51 mm |
| Cable length | 50.0 m |
| Cable jacket | TPE, Anthracite |
| Number of Conductors | 2 |
| Protection class | IP68 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
RKS4T-2/TEL | 6626281 |
|
PT500PSIG-2003-U3-H1143/X | 100002325 |
|
USB 2.0 EXTENSION ACTIVE 5M
USB 2.0 extension, 5 meters - A-male to A-female |
6827390 |
|
SLLE40-350-S | 3808931 |
|
PS325-40D-02-LI2UPN8-H1141 | 100017534 |

