Product RSP56PKB-2/TXL
LED Signal Light
Beacon
Order number: 3076364Alternative order number : 76364
- All-round LED display
- Individually controllable
- Mechanical screw-in thread M30 x 1.5
- Protection classes IP67/IP69K
- Multicolor: Red (COL 2) / Yellow (COL 3)
- Male M12x1
- Operating voltage 18…30 VDC

General data
| EAN | 662488763640 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 138 g |

